Tripp Lite

Instant-Read

AC Outlet Circuit Tester

Site Map
Model Number Search

     
 
Model #: CT120
Simple to use plug-in tester
Instantly displays several common wiring faults


DESCRIPTION

Tripp Lite's instant-read CT120 circuit tester detects wiring stability in standard 120 volt AC wall sockets. Simply plug the circuit tester into a receptacle and view the lighted 3 lamp status display for verification of correct wiring, open ground, open neutral, open hot, hot-ground reversal and hot-neutral reversal fault conditions. Sticker on the tester offers lighting combinations for each wiring condition. Ultra-portable design and easy to read lighted display makes the CT120 an excellent addition to any laptop carrying case, tool belt or workbench. Low cost design saves the expense of hiring an electrician to determine wiring stability.

 

 

KEY BUYING POINTS
  • Offers instant-read notification of correct wiring status of any 120VAC wall socket with a standard NEMA5-15R receptacle (not for use with Ground Fault Interrupt -GFI outlets).

  • Diagnoses several common wiring faults, including open ground, open neutral, hot-ground reversal and hot-neutral reversal fault conditions (detects most common wiring problems, but not all fault conditions)

  • Lighted, easy to read 3 lamp status display allows non-technical users to quickly determine the presence of wiring problems and schedule electrical repairs without damage to sensitive electronic devices

  • Ultra-portable design makes the CT120 and ideal addition to any laptop carrying case, tool belt or workbench

  • Prevents equipment damage and unsafe wiring by easily identifying common electrical fault conditions so that they can be repaired by a qualified electrician

  • Low cost design saves the expense of hiring a professional electrician to determine wiring stability

  • Lifetime warranty

 

 

TYPICAL APPLICATIONS
  • Ideal for home, home-office and business use as a means of determining if outlets are safe for use with computer, networking, telecom, consumer electronics and other sensitive electronic devices.

 

 

PACKAGE INCLUDES
  • CT120 circuit tester

  • Operating instructions

 

COMPLETE SPECIFICATIONS
Voltage    110-120 VAC
Plug Type    NEMA 5-15P
Lighted Display    3 indicator lights (2 yellow / 1 red)
Conditions Reported    Correct, open ground, open neutral, open hot, hot-ground reverse and hot-neutral reverse fault conditions. Includes sticker with lighting combinations for each condition.
Unit Dimensions    3 x 1.5 x 0.5 (HWD/in.)
Unit Weight    0.08 lbs.
Package Dimensions    4 x 4 x 1.75 (HWD/in.)
Package Weight    0.18 lbs.
Housing Type / Color    Black plastic
Warranty    Lifetime



The policy of Tripp Lite is one of continuous improvement.
Specifications are subject to change without notice.


USEFUL INFORMATION
Product Literature
Owner's Manuals
Warranty
Technical Assistance
FAQs
Partners
Contact Info

CT120 MARKETING / ADVERTISING DOWNLOADS
Tripp Lite Web Banners
Tripp Lite Logos

 
© 2008 Tripp Lite. All Rights Reserved.