Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


New U280M-005-10-BK

10W Magnetic Wireless Charging Pad - Adjustable Stand, 5 ft. Cable, Black

More Info
Check Prices
OVERVIEW
Product Type
Magnetic Charger
Charging Form Factor
Pad/Stand
Device Compatibility
Phone
Technology
Wireless
Country/Region
Global
Host Connector
USB C (MALE)
INPUT
Nominal Input Voltage(s) Supported
5V DC; 9V DC
Input Connection Type
USB Type-C
Input Cord Gauge (AWG)
24
Input Plug Type
USB-C (MALE)
Bus Powered
No
 
 
Power Source
Unit (Included)
OUTPUT
Output Capacity (Watts)
10
Overload Protection
No
 
POWER
Power Source Type
USB
Power Source
Unit (Included)
 
 
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
Magnetic Charger
Connector Style
Straight
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x1) Charging Status = Green (Charging normally) or Red (flashing when encountering charging error)
CHARGING
Number of Charging Ports
1
Total Charging Amps
2
Total Charging Watts
10
Charging Method
Magnetic Charger
Charging Method Detail

Provides up to 10W maximum charging output wirelessly to a compatible smartphone, including Apple iPhone 12 or newer

Charging Port Type
Magnetic Charger
Charging Ports Details

Wireless magnetic pad supports up to 10 watts of charging power

Magnetic Charging
Yes
Wireless Charging
Yes
Overcharge Protection
Yes
Compatible Devices
Smartphone
 
PHYSICAL
Color
Black
Material of Construction
Plastic
Cable Jacket Color
Black
Connector Color
Black
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
3.5mm
Wire Gauge (AWG)
24
Charging Station Form Factor
Pad/Stand
Cable Length (ft.)
5
Cable Length (in.)
60
Total Number of Ports
1
Unit Dimensions (hwd / in.)
0.670 x 2.360 x 2.360
Unit Packaging Type
Box
Unit Weight (lbs.)
0.331
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 104°F (-20° to 40°C)
Operating Humidity Range
10% to 80% RH
Storage Humidity Range
5% to 95% RH
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Driver Required
No
Qi Compliant
Yes
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
ICES (Canada); NOM (Mexico)
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS3; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
BATTERY
 
 
New U280M-S01-10-BK

10W Magnetic Wireless Charging Pad - Adjustable Stand, 3 ft. Cable, Black

More Info
Check Prices
OVERVIEW
Product Type
Wireless Charging Pad
Charging Form Factor
Pad/Stand
Device Compatibility
Phone
Technology
Wireless
Country/Region
Global
 
INPUT
Nominal Input Voltage(s) Supported
5V DC; 9V DC
Input Connection Type
USB Type-C
Input Cord Gauge (AWG)
30+24
Input Plug Type
USB-C (FEMALE)
 
Input Plug Type Details
USB-A to USB-C Cable Included
 
Power Source
Unit (Included)
OUTPUT
Output Capacity (Watts)
10
Overload Protection
N
 
POWER
Power Source Type
USB
Power Source
Unit (Included)
Power Consumption (Watts)
10.00
USB Power Delivery (PD) Charging Support
No
 
CONNECTIONS
Side A - Connector 1
USB C (FEMALE)
Side B - Connector 1
Magnetic Charger
 
Number of Ports
1
 
USER INTERFACE, ALERTS & CONTROLS
 
CHARGING
Number of Charging Ports
1
Total Charging Amps
1.1
Total Charging Watts
10
Charging Method
Magnetic Charger; Wireless
Charging Method Detail

Place a magnetic charging compatible smartphone directly onto the pad to secure it in place and charge the device

Charging Port Type
WIRELESS CHARGING COIL
Charging Ports Details

Wirelessly and securely charges magnetic charging compatible smartphones with up to 10 Watts (5V/1A, 7.5V/1A, 9V/1.1A)

Magnetic Charging
Yes
Wireless Charging
Yes
Overcharge Protection
Yes
Compatible Devices
Smartphone
Charging Ports / Amps
1A
PHYSICAL
Color
Black
Material of Construction
PC (Plastic)
Cable Jacket Color
Black
 
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
3.5mm
Wire Gauge (AWG)
30+24
Charging Station Form Factor
Pad/Stand
Cable Length (ft.)
3
Cable Length (in.)
36.02
Total Number of Ports
1
Unit Dimensions (hwd / in.)
0.710 x 3.940 x 3.940
Unit Packaging Type
Box
Unit Weight (lbs.)
0.353
Unit Dimensions (in.)
0.71 x 3.94
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Operating Humidity Range
10% to 80% RH
Storage Humidity Range
5% to 95% RH
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Driver Required
No
Qi Compliant
Yes
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
ICES (Canada); NOM (Mexico)
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS3; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
BATTERY
 
 
New U280MS-2N1-WH

20W Wireless Charging Stand for iPhone and AirPods - MagSafe Charging, 3 ft. Cable, White

More Info
Check Prices
OVERVIEW
Product Type
Wireless Charging Stand
Charging Form Factor
Pad/Stand
Device Compatibility
Headphones; Phone
Technology
Wireless
Country/Region
Global
Host Connector
USB C (FEMALE)
INPUT
Nominal Input Voltage(s) Supported
5V DC; 9V DC
Input Connection Type
USB Type-C
Input Cord Gauge (AWG)
30+24
Input Plug Type
USB-C (FEMALE)
Bus Powered
No
Input Plug Type Details
USB-A to USB-C Cable Included
Input Current
5V/3A, 9V/3A
Power Source
Unit (Included)
OUTPUT
Output Capacity (Watts)
20
Overload Protection
Yes
 
POWER
Power Source Type
USB
Power Source
Unit (Included)
Power Consumption (Watts)
20.00
 
 
CONNECTIONS
Side A - Connector 1
USB C (FEMALE)
Side B - Connector 1
WIRELESS CHARGING COIL
Connector Style
Straight
 
Side B - Connector 2
Magnetic Charger
USER INTERFACE, ALERTS & CONTROLS
 
CHARGING
Number of Charging Ports
2
Total Charging Amps
4
Total Charging Watts
20
Charging Method
Magnetic Charger; USB; Wireless
 
Charging Port Type
(2) WIRELESS CHARGING COIL
Charging Ports Details
  • MagSafe wireless charging pad provides up to 15W to MagSafe compatible smartphones, such as Apple iPhone 12 or above
  • Wireless charging pad provides up to 5W to wireless charging compatible earbuds
Magnetic Charging
Yes
Wireless Charging
Yes
Overcharge Protection
Yes
Compatible Devices
Chromebook; Laptop; Smartphone; Tablet
 
PHYSICAL
Color
White
Material of Construction
ABS
Cable Jacket Color
White
Connector Color
White
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
3.5mm
Wire Gauge (AWG)
30+24
Charging Station Form Factor
Pad/Stand
Cable Length (ft.)
3
Cable Length (in.)
36
 
Unit Dimensions (hwd / in.)
5.490 x 3.560 x 4.950
Unit Packaging Type
Box
Unit Weight (lbs.)
1
 
Cable Jacket Rating
VW-1
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
23° to 113°F (-5° to 45°C)
Operating Humidity Range
20% to 90% RH
Storage Humidity Range
45% to 85% RH
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Driver Required
No
Qi Compliant
Yes
Over Current Protection
Yes
 
 
STANDARDS & COMPLIANCE
Product Certifications
ICES (Canada); MFi
Product Compliance
CE (Europe); FCC Part 15 Class B (USA); REACH; RoHS3; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
BATTERY
 
 
New UPB-04K0-1CM

Portable Wireless Magnetic Charging Power Bank, USB-C Output, 18W, 4000mAh, Lithium-Ion, Black

More Info
Check Prices
OVERVIEW
Product Type
Portable Battery Bank with Wireless Magnetic Charging
Charging Form Factor
Pad/Stand; Portable
Device Compatibility
Phone; Tablet
Technology
USB
Country/Region
North America
 
INPUT
Nominal Input Voltage(s) Supported
5V DC; 9V DC
 
 
Input Plug Type
USB-C (FEMALE)
 
Input Plug Type Details
USB-A to USB-C charging cable, or user supplied USB-C to USB-C cable
 
Power Source
USB
OUTPUT
Output Capacity (Watts)
18
Overload Protection
Yes
Continuous Output Capacity (Watts)
18
POWER
 
Power Source
USB
 
USB Power Delivery (PD) Charging Support
No
Battery Capacity
4000mAh
CONNECTIONS
Side A - Connector 1
USB C (FEMALE)
Side B - Connector 1
Magnetic Charger
 
Number of Ports
1
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
LED's will illuminate one by one (4 total) to indicate status of battery and to indicate device is charging. The LED's will illuminate in left to right order when charging from 0% to 100%, and will then decrease from right to left as battery is decreased during use.
CHARGING
Number of Charging Ports
1
Total Charging Amps
3A
Total Charging Watts
18
Charging Method
Magnetic Charger; USB; Wireless
Charging Method Detail

4,000 mAh

Charging Port Type
USB C (FEMALE); WIRELESS CHARGING COIL
Charging Ports Details
  • Magnetic wireless pad charges compatible devices with up to 10 Watts of power
  • USB-C port provides 5V/3A or 9V/2A charging output
  • Note: Only one charging option can be used at a time. If switching from one charging method to the other you must remove your device and wait 60 seconds before switching.
Magnetic Charging
Yes
Wireless Charging
Yes
Overcharge Protection
Yes
Compatible Devices
Smartphone; Tablet
Charging Ports / Amps
2A; 3A
PHYSICAL
Color
Black
Material of Construction
PC+ABS
Cable Jacket Color
Black
 
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
3.5
 
 
Cable Length (ft.)
3
Cable Length (in.)
36
Total Number of Ports
1
Unit Dimensions (hwd / in.)
0.530 x 2.740 x 4.210
Unit Packaging Type
Box
Unit Weight (lbs.)
0.55
 
Cable Jacket Rating
VW-1
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-13° to 113°F (-25° to 45°C)
Operating Humidity Range
20% to 90% RH
Storage Humidity Range
45% to 85% RH
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
 
Qi Compliant
No
Over Current Protection
Yes
Quick Charge Compliant
No
USB Hub Ports
No
STANDARDS & COMPLIANCE
Product Certifications
ICES (Canada); NOM (Mexico)
Product Compliance
FCC (USA); RoHS; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
BATTERY
Battery Charging (5V/1.5A Port)
No
Capacity (Ah)
4000

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.