Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


B004-DPUA4-K

4-Port DisplayPort KVM Switch with Audio, Cables and USB 3.0 SuperSpeed Hub

More Info
Check Prices
OVERVIEW
Technology
DisplayPort; Stereo Audio
 
VIDEO
Max Supported Video Resolution
2560 x 1600 @60Hz
 
 
 
 
 
 
 
 
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.8A
AC Power Adapter Output Specs (V / A)
9V / 2A
AC Power Adapter Cord Length (ft.)
6
AC Power Adapter Cord Length (m)
1.83
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
 
 
 
 
 
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V, 50/60Hz, 0.8A Output: 9V, 2A
DC Barrel Plug
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
6.5
CONNECTIONS
Number of Ports
4
PC/Server Connections
USB; DisplayPort
Side A - Connector 1
(4) DISPLAYPORT (FEMALE)
Side A - Connector 2
(4) USB 3.0 B (FEMALE)
Side A - Connector 3
(8) 3.5MM (FEMALE)
Side B - Connector 1
DISPLAYPORT (FEMALE)
Side B - Connector 2
(2) USB 3.0 A (FEMALE)
Side B - Connector 3
(2) USB A (FEMALE)
Side B - Connector 4
(2) 3.5MM (FEMALE)
Computer Keyboard and Mouse Interface
USB
Computer Monitor Interface
Displayport
Console Keyboard and Mouse Interface
USB
Console Monitor Interface
Displayport
Connector Plating
Nickel
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Red (USB); White (Selected PC)
PHYSICAL
Color
Black
Material of Construction
Steel
Cable Jacket Color
Black
Unit Dimensions (hwd / in.)
1.800 x 8.100 x 3.900
Unit Packaging Type
Box
Unit Weight (lbs.)
2.1
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0%-90% RH, Non-Condensing
BTUs
22.2 BTU/Hr
 
 
 
 
 
COMMUNICATIONS
IP Remote Access
No
 
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
2
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
NIAP-Certified Secure
No
Number of Users
1
Autoscan (Y,N)
Y
Port Selection
Pushbutton; Hotkey
Displayport Specification
1.1
Driver Required
No
Autoscan Duration
10 TO 60 (DEFAULTS AT 10, USER DEFINABLE IN 10 SECOND INTERVALS)
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; FCC; UL; cUL; TUV; GS; BS; RCM; CB
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 
B005-DPUA2-K

2-Port DisplayPort/USB KVM Switch - 4K 60 Hz, HDR, HDCP 2.2, IR, DP 1.4, USB Sharing, USB 3.0 Cables

More Info
Check Prices
OVERVIEW
Technology
DisplayPort; HDMI; USB 2.0 (High Speed)
Max CPU
2
VIDEO
Max Supported Video Resolution
4K x 2K (4096 x 2160) @ 60 Hz (HDMI and DisplayPort)
Number of Monitors Supported
1
Max Number of Ports (Entire Chain)
2
Extended Mode
Yes
Mirror Mode
Yes
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:2:0; 4:2:2; 4:4:4
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
5V / 3A
AC Power Adapter Cord Length (ft.)
4
AC Power Adapter Cord Length (m)
1.2
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Electrical Consumption (Max)
15W(5V/3A)
Nominal Input Voltage Description
Rate Frequency:50/60Hz
Voltage Compatibility (VDC)
4.75 - 5.4
Input Frequency
50/60Hz
Bus Powered
No
POWER
Power Source Type
AC Adapter
 
DC Barrel Plug
OD: 5.5 x 2.5 x 16.5mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
15.00
CONNECTIONS
Number of Ports
2
PC/Server Connections
DisplayPort; HDMI
Side A - Connector 1
(3) 3.5MM (FEMALE)
Side A - Connector 2
(2) USB 3.0 A (FEMALE)
 
Side B - Connector 1
(2) USB A (FEMALE)
Side B - Connector 2
HDMI (FEMALE)
Side B - Connector 3
(3) DISPLAYPORT (FEMALE)
Side B - Connector 4
(2) USB 3.0 B (FEMALE)
Computer Keyboard and Mouse Interface
USB
Computer Monitor Interface
Displayport
Console Keyboard and Mouse Interface
USB
Console Monitor Interface
Displayport
Connector Plating
Nickel
Daisy-Chain Port
No
Firmware Upgrade Port
No
Side B - Connector 5
(6) 3.5MM (FEMALE)
Side B - Connector 6
3.5mm x 1.35mm (5V DC Barrel)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Red (Connection to Power), Green (Online), Blue (Selected Port)
PHYSICAL
Color
Black
Material of Construction
Metal
Cable Jacket Color
Black
Unit Dimensions (hwd / in.)
1.020 x 7.010 x 2.950
Unit Packaging Type
Box
 
Total Number of Ports
18
Rackmountable
No
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Relative Humidity
10% to 85% RH, Non-Condensing
 
Operating Temperature
32° to 122°F (0° to 50°C)
Operating Humidity Range
10% to 85% RH (No Condensation)
Storage Humidity Range
5% to 90% RH (No Condensation)
Power Provided to Connected Device(s)
10W
ESD Protection
+/- 8kV (air-gap discharge) & +/- 4kV (contact discharge)
COMMUNICATIONS
IP Remote Access
No
Hotkey
Yes
IR Remote Extension Support
Yes
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 2.0 (up to 480 Mbps); USB 3.0 (up to 5 Gbps)
NIAP-Certified Secure
No
Number of Users
1
Autoscan (Y,N)
Y
Port Selection
Hotkey; Mouse; Pushbutton; Remote Selector
Displayport Specification
1.4
Driver Required
No
Autoscan Duration
5 to 999 seconds
HDCP Specification
1.4; 2.2
Common Access Card (CAC) Support
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
Audio Specification
7.1 Surround Sound
B005-HUA4

4-Port HDMI/USB KVM Switch - 4K 60 Hz, HDR, HDCP 2.2, IR, USB Sharing

More Info
Check Prices
OVERVIEW
Technology
HDMI; USB 2.0 (High Speed)
 
VIDEO
Max Supported Video Resolution
4K x 2K (4096 x 2160) @ 60 Hz
 
 
 
 
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:2:0; 4:2:2; 4:4:4
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
5V / 3A
AC Power Adapter Cord Length (ft.)
4
AC Power Adapter Cord Length (m)
1.2
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
 
 
 
 
Bus Powered
No
POWER
Power Source Type
AC Adapter
 
DC Barrel Plug
OD: 5.5 x 2.5 x 16.5mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
12.15
CONNECTIONS
Number of Ports
4
PC/Server Connections
HDMI
Side A - Connector 1
(3) 3.5MM (FEMALE)
Side A - Connector 2
(2) USB 3.0 A (FEMALE)
 
Side B - Connector 1
(2) USB A (FEMALE)
Side B - Connector 2
(5) HDMI (FEMALE)
Side B - Connector 3
(4) USB 3.0 B (FEMALE)
Side B - Connector 4
(10) 3.5MM (FEMALE)
Computer Keyboard and Mouse Interface
USB
Computer Monitor Interface
HDMI
Console Keyboard and Mouse Interface
USB
Console Monitor Interface
HDMI
 
 
 
Side B - Connector 5
3.5mm x 1.35mm (5V DC Barrel)
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Red (Connection to Power), Green (Online), Blue (Selected Port)
PHYSICAL
Color
Black
Material of Construction
Metal
 
Unit Dimensions (hwd / in.)
1.020 x 9.570 x 2.950
Unit Packaging Type
Box
 
 
Rackmountable
No
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
 
 
 
Operating Humidity Range
10% to 85% RH (No Condensation)
Storage Humidity Range
5% to 90% RH (No Condensation)
 
ESD Protection
+/- 8kV (air-gap discharge) & +/- 4kV (contact discharge)
COMMUNICATIONS
IP Remote Access
No
Hotkey
Yes
IR Remote Extension Support
Yes
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 2.0 (up to 480 Mbps); USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
NIAP-Certified Secure
No
Number of Users
1
Autoscan (Y,N)
Y
Port Selection
Hotkey; Mouse; Pushbutton; Remote Selector
 
Driver Required
No
Autoscan Duration
5 to 999 seconds
HDCP Specification
1.4; 2.2
Common Access Card (CAC) Support
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
Audio Specification
7.1 Surround Sound

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.