|
|
|
 NB1099BK |
|
Case |
|
Black |
|
Leather/Nylon |
|
Single (also 38 in. extendable handle) |
|
No |
|
Removeable |
|
17 in. displays |
|
14 x 19.5 x 8.5 |
|
|
|
 NB1006BK |
|
Case |
|
Black |
|
600 Denier Nylon |
|
Dual (also 27 in. extendable handle) |
|
Yes |
|
Built-In |
|
17 in. displays |
|
16.5 x 15 x 8.5 |
|
|
|
 NB1005BK |
|
Case |
|
Black |
|
Leather/1680 Denier Nylon |
|
Dual |
|
Yes |
|
Built-In |
|
most 17 in. displays |
|
17 x 12.5 x 4.5 |
|
|
|
 NB1007GY |
|
Backpack |
|
Gray/Black |
|
600 Denier Nylon |
|
Single |
|
No |
|
Built-In |
|
15.4 in. or 17 in. displays |
|
12.5 x 18 x 8.25 |