Tripp Lite

Healthcare Solutions

Site Map
Model Number Search






Tripp Lite's Medical-Grade Isolation Transformers Help True Fitness Technology Ensure UL 60601-1 Compliance.

 

 


Power Protection Solutions
For Medical OEM Applications



Hospital · Medical · Dental · Veterinary
  • Assure 100% Equipment Availability

  • Integrate Tripp Lite
    Into Your Designs
For more information contact us at medical@tripplite.com

TRIPP LITE SOLUTIONS FOR HOSPITAL/MEDICAL APPLICATIONS

Tripp Lite offers a full range of products designed to meet the unique power needs of the healthcare industry. Tripp Lite’s Medical-Grade UL 60601-1 certified power protection and power supply equipment (for all areas, including patient-care) includes UPS Systems, Mobile Power Retrofit Kits, Isolation Transformers and Power Strips. Additional Surge Suppressor and Power Strip models are available with hospital-grade plugs and receptacles. Tripp Lite Medical-Grade products provide UL compliance for connected equipment and reduce the cumulative leakage potential of connected equipment. UL 1363A certified power strips are also available.



UL 60601-1 Solutions
 
No Image No Image No Image
No Image
Hospital-Grade Solutions
 
No Image No Image No Image    

 


 

UPS SYSTEMS
UPS Systems
Medical Grade UL 60601-1 listed. Built-in isolation transformer with faraday shield, automatic voltage regulation and enhanced communication ports. Tel/DSL line surge protection and expandable runtime capability available with select models.
Click Here


MOBILE POWER RETROFIT KITS
Mobile Power Retrofit Kits
Medical Grade UL 60601-1 listed. Economical alternative for adding a medical-grade mobile power source to new or existing non-powered carts. Includes power supply (with full isolation), battery, remote user interface (RUI), PowerAlert data-saving software, mounting kit and cables.
Click Here


ISOLATION TRANSFORMERS
Isolation Transformers
Medical Grade UL 60601-1 listed. Full line isolation, continuous noise filtering and enhanced common mode surge suppression. Internal low-impedance isolation transformer provides 100% isolation from the AC input line. Up to 1800W capacity.
Click Here



SURGE SUPPRESSORS
Surge Suppressors
Hospital Grade reliable surge suppression up to 600 joules with all-metal housings and hospital-grade plugs/outlets. Isobar model features exclusive isolated filter banks to eliminate interference between connected equipment.
Click Here


POWER STRIPS
Power Strips
Medical Grade UL 60601-1 listing on select models. UL 1363A listing on select models. Convenient power distribution. Rugged all-metal housings. Utility strip and rackmount models available. Up to 12 hospital-grade outlets.
Click Here



CLEANABLE, FLEXIBLE KEYBOARDS
Flexible Keyboards
Cleanable, flexible keyboards are ideal for all healthcare environments. Constructed of indestructible silicone material, they can be washed, disinfected and autoclaved, helping to eliminate the threat of cross-contamination both inside and outside of patient-care areas.
Click Here



 
© 2008 Tripp Lite. All Rights Reserved.