Tripp Lite

220-240V PowerVerter Ultra-Compact Inverter

Portable power for all applications

Site Map
Model Number Search

The PVINT375 PowerVerter Ultra-Compact Inverter is the ideal portable power solution for business travelers or multiple vehicle owners. Simply plug it into any dashboard lighter or 12V receptacle to power a variety of appliances and electronic equipment.

Features include:

Shop Online Model Number Continuous Output/Peak Watts Input Voltage, Nominal (DC) Output Voltage, Nominal (AC) Outlets (Qty./Type)
PVINT375
PVINT375
375 watts continuous, supports peak output up to 600 watts for up to 500 milliseconds DC input operating range 10-15VDC. Alarm sounds as voltage drops to 10.5V. Auto-shutdown occurs at 10V. 230V nominal Includes 1 wonpro global outlet capable of accepting many international plug types
PVX700
PVX700
700 watts continuous, supports peak output up to 1400 watts for up to 500 milliseconds DC input operating range 10-15VDC. Alarm sounds as voltage drops to 10.5V. Auto-shutdown occurs at 10V. 230V nominal Includes 1 wonpro universal global outlet capable of accepting many international plug types