Tripp Lite AC Power Isolation Transformers offer complete line isolation, continuous noise filtering to eliminate harmonic distortion and enhanced common mode surge suppression. Internal low-impedance isolation transformer component with Faraday Shield offers 100% isolation from the input AC line. Tripp Lite Isolation Transformers are ideal solutions for audio, video, medical-grade and hospital-grade applications.
Features Include:
- Superior line noise reduction and spike suppression
- Faraday Shield offers 100% isolation from the input AC line
- Secondary neutral to ground bonding eliminates common mode noise
- Removes EMI/RFI noise, utility switching transients and background spikes
- Select models feature hospital-grade plug and receptacles