Tripp Lite Line Conditioners keep equipment working through low voltage conditions (brownouts) without using an emergency power source such as a UPS system or auxiliary generator. Line Conditioners automatically adjust over- and under-voltages with Automatic Voltage Regulation (AVR) to provide safe, computer-grade AC power that meets ANSI C84.1 specifications.
Features Include:
- Automatically adjusts incoming voltage fluctuations to provide clean, 120V computer-grade power without the use of a battery
- Provide complete surge protection and line noise filtering
- Premium Isobar® surge suppression technology on select models
- Up to $25,000 Ultimate Lifetime Insurance