Universal Connectors for Ease of Use as Well as Fast Desktop and Audio/Video Data Transfer
| Shop Online | Model Number | Description | Length | Connector A | Connector B |
|---|---|---|---|---|---|
B015-000 |
USB to PS/2 Adapter | - - |
![]() USB A (Male) |
![]() (x2) MiniDIN6 (Female) |
|
U007-40M |
USB Over Cat5 Extension Kit | - - |
![]() USB A (Male) |
![]() USB A (Female) |
|
U206-006-R |
USB to IEEE Parallel Printer Adapter Cable A/C36M - 6' | 6 ft. |
![]() USB A (Male) |
![]() Centronics 36 (Male) |
|
U209-000-R |
USB Serial Adapter USB/DB9M | 17-inch |
![]() USB A (Male) |
![]() DB9 (Male) |
|
U209-004 |
USB/Serial Adapter | - - |
![]() USB A (Male) |
![]() (x4) DB9 (Male) |
|
U219-000-R |
USB to PS/2 Adapter | USB Pigtail: 5.25" PS/2 Pigtails: 5" |
![]() USB A (Male) |
![]() (x2) MiniDIN6 (Female) |
|
U238-000 |
USB 2.0 to SATA / IDE Combo Adapter | 12" |
![]() USB A (Male) |
![]() 7 Pin Straight (Female) |
|
U239-000-R |
USB 2.0/SATA Hard Drive Cradle | 5.25"W x 3.75"D x 2.75"H | - - | - - | |
U260-000-R |
USB to Bluetooth 2.0 Adapter | - - |
![]() USB A (Male) |
- - |