Universal Connectors for Ease of Use as Well as Fast Desktop and Audio/Video Data Transfer
| Shop Online | Model Number | Description | Length | Connector A | Connector B |
|---|---|---|---|---|---|
U012-006 |
USB A/B Cable w/Adjustable Angle A Connector | 6-ft |
![]() USB A (Male) |
![]() USB B (Male) |
|
U012-010 |
USB A/B Cable w/Adjustable Angle A Connector | 10-ft |
![]() USB A (Male) |
![]() USB B (Male) |
|
U013-006 |
USB A/B Cable w/Adjustable Angle BConnector | 6-ft |
![]() USB A (Male) |
![]() USB B (Male) |
|
U014-006 |
USB A/A Cable w/Adjustable Angle A Male Connector | 6-ft |
![]() USB A (Male) |
![]() USB A (Female) |
|
U014-10I |
USB A/A Cable w/Adjustable Angle A Male Connector | 10-inch |
![]() USB A (Male) |
![]() USB A (Female) |
|
U021-003 |
USB 2.0 Certified Cable | 3 ft. |
![]() USB A (Male) |
![]() USB B (Male) |
|
U022-006 |
USB 2.0 Gold A/B Device Cable - 6' | 6 ft. |
![]() USB A (Male) |
![]() USB B (Male) |
|
U022-010 |
USB 2.0 Gold A/B Device Cable - 10' | 10 ft. |
![]() USB A (Male) |
![]() USB B (Male) |
|
U022-015 |
USB 2.0 Gold A/B Device Cable | 15ft |
![]() USB A (Male) |
![]() USB B (Male) |
|
U024-006 |
USB Extension Gold Cable A (M/F) for USB 2.0 Cable - 6' | 6 ft. |
![]() USB A (Male) |
![]() USB A (Female) |
|
U024-010 |
USB Gold Extension Cable A (M/F) for USB 2.0 Cable - 10' | 10 ft. |
![]() USB A (Male) |
![]() USB A (Female) |
|
U026-016 |
Active USB 2.0 Extension cable - 16' | 16 ft. |
![]() USB A (Male) |
![]() USB A (Female) |
|
U028-006 |
USB 2.0 A to 4-Pin Mini B Gold Cable | 6ft |
![]() USB A (Male) |
![]() USB Mini-B 4-pin (male) |
|
U029-006 |
USB 2.0 A to 4-Pin "Round" Mini B Gold Cable | 6ft |
![]() USB A (Male) |
![]() USB Mini-B Round 4-Pin (Male) |
|
U030-006 |
USB 2.0 A to 5-Pin Mini B Gold Cable | 6ft |
![]() USB A (Male) |
![]() USB Mini-B 5-pin (male) |
|
U032-004-R |
USB 2.0 Retractable A-B Cable - 4ft | 4ft |
![]() USB A (Male) |
![]() USB B (Male) |
|
U034-004-R |
USB 2.0 Retractable A-A Cable - 4ft | 4ft |
![]() USB A (Male) |
![]() USB A (Female) |