Keep your network on the cutting edge by meeting the most current industry standards and providing fast data transfer (up to 1 Gbps)
| Shop Online | Model Number | Description | Length | Connector A | Connector B |
|---|---|---|---|---|---|
N020-01K-GY |
Cat5e 350MHz Bulk Stranded PVC Cable - 1000' | 1,000 ft. | - - | - - | |
N022-01K-GY |
Cat5e 350MHz Bulk Solid PVC Cable - 1000' | 1,000 ft. | - - | - - | |
N022-500-GY |
Cat5e 350MHz Bulk Solid PVC Cable - 500' | 500 ft. | - - | - - | |
N024-01K* |
Cat5e 350MHz Bulk Solid Plenum Cable - 1000' | 1,000 ft. | - - | - - |