Tripp Lite KVM Switch Cable Kits provide all the necessary cables for a single connected CPU and are easier to manage than individual cables. Tripp Lite Daisy-Chain Cables are designed to expand the number of computers that can be controlled from a single keyboard/video/mouse console.
Features include:
- Cable kits eliminate clutter and simplify connections; also combine all the cables needed into a single, all-in-one, multi-connector cable
- Daisy-chain cables feature 24 AWG stranded copper conductors, PVC jacket and double shielding (foil and braid) for maximum EMI/RFI protection