Tripp Lite's IP Remote Access Unit combines digital remote KVM access via IP networks with comprehensive and integrated system management.
Features include:
- Remote KVM access and control via LAN, WAN or the Internet
- Works with a KVM switch for access to multiple remote servers over a single remote console
- Remote file transfers via IP networks
- Provides system administration and maintenance, BIOS level troubleshooting
- Delivers routine monitoring and rebooting
- Password protection and 256-bit SSL encryption
- High video resolutions up to 1280 x 1024 pixels at 60Hz