Get Fast Data Transfer Rates up to 800 Mbps and Universal Connectivity
| Shop Online | Model Number | Description | Length | Connector A | Connector B |
|---|---|---|---|---|---|
F005-006 |
IEEE 1394 Firewire Cable, 6pin/6pin - 6' | 6 ft. |
![]() 6 pin (Male) |
![]() 6 pin (Male) |
|
F005-015 |
IEEE 1394 Firewire Cable, 6pin/6pin - 15' | 15 ft. |
![]() 6 pin (Male) |
![]() 6 pin (Male) |
|
F007-003 |
IEEE 1394 Firewire Cable, 6pin/4pin - 3' | 3 ft. |
![]() 6 pin (Male) |
![]() 4 pin (Male) |
|
F007-003-R |
IEEE 1394 Firewire Cable, 6pin/4pin - 3' | 3 ft. |
![]() 6 pin (Male) |
![]() 4 pin (Male) |
|
F007-006 |
IEEE 1394 Firewire Cable, 6pin/4pin - 6' | 6 ft. |
![]() 6 pin (Male) |
![]() 4 pin (Male) |
|
F007-006-R |
IEEE 1394 Firewire Cable, 6pin/4pin - 6' | 6 ft. |
![]() 6 pin (Male) |
![]() 4 pin (Male) |
|
F007-015 |
IEEE 1394 Firewire Cable, 6pin/4pin - 15' | 15 ft. |
![]() 6 pin (Male) |
![]() 4 pin (Male) |
|
F009-006 |
IEEE 1394 Firewire Cable, 4pin/4pin - 6' | 6 ft. |
![]() 4 pin (Male) |
![]() 4 pin (Male) |
|
F009-006-R |
IEEE 1394 Firewire Cable, 4pin/4pin - 6' | 6 ft. |
![]() 4 pin (Male) |
![]() 4 pin (Male) |
|
F200-003-R |
IEEE1394 Firewire PCI 3+1 Card w Software & Cable | - - | - - |
![]() (x3) 6 pin (Female) |