Get Fast Data Transfer Rates up to 800 Mbps and Universal Connectivity
| Shop Online | Model Number | Description | Length | Connector A | Connector B |
|---|---|---|---|---|---|
F015-006 |
IEEE-1394b FireWire 800 Gold Hi-Speed 9pin/9pin Cable | 6ft |
![]() 9 pin (Male) |
![]() 9 pin (Male) |
|
F015-010 |
IEEE-1394b FireWire 800 Gold Hi-Speed 9pin/9pin Cable | 10ft |
![]() 9 pin (Male) |
![]() 9 pin (Male) |
|
F017-006 |
IEEE-1394b FireWire 800 Gold Hi-Speed 9pin/6pin Cable | 6ft |
![]() 9 pin (Male) |
![]() 6 pin (Male) |
|
F017-010 |
IEEE-1394b FireWire 800 Gold Hi-Speed 9pin/6pin Cable | 10ft |
![]() 9 pin (Male) |
![]() 6 pin (Male) |
|
F019-006 |
IEEE-1394b FireWire 800 Gold Hi-Speed 9pin/4pin Cable | 6ft |
![]() 9 pin (Male) |
![]() 4 pin (Male) |
|
F019-010 |
IEEE-1394b FireWire 800 Gold Hi-Speed 9pin/4pin Cable | 10ft |
![]() 9 pin (Male) |
![]() 4 pin (Male) |