HT1000UPS |
|
$189.95 |
|
1000VA / 500W |
|
120 VAC |
|
NEMA 5-15P space saving right-angle plug |
|
8 x NEMA 5-15R (4 UPS, 4 surge only) |
 AV550SC |
|
$229.95 |
|
550VA / 300W |
|
120V AC |
|
Detachable IEC320-C14 power cord |
|
4 NEMA 5-15R |
 HTR05-1U |
|
$299.95 |
|
500VA / 300W |
|
120 VAC |
|
NEMA 5-15P |
|
7 x NEMA 5-15R (6 UPS, 1 surge only) |
 HTRL15UPS |
|
$349.95 |
|
1500VA / 900W |
|
120 VAC |
|
NEMA 5-15P space saving right angle plug |
|
8 x NEMA 5-15R |
 HTR22-3U |
|
$2,229.95 |
|
2200VA / 1600W |
|
120 VAC |
|
NEMA 5-20P (NEMA 5-15P included) |
|
4 x NEMA 5-15R , 4 x NEMA 5-15/20R, 1 x NEMA L5-20R |