Part Number: P024-001-13A

- Recommended for powering computers, printers and other home/office peripherals
- 1-ft. (0.31 m) length allows flexibility in placing devices, while avoiding cable clutter
- Ideal replacement for worn-out or missing 1-ft. (0.31 m) extension cord
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332180391 |
Device Compatibility | Computer; Monitor/HDTV; Printer; Server; UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 13 |
Voltage Compatibility (VAC) | 125 |
CONNECTIONS
Side A - Connector 1 | NEMA 5-15P |
Side B - Connector 1 | NEMA 5-15R |
PHYSICAL
Plug Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Power Cord Jacket Type | SJT |
Cable Outer Diameter (OD) | 8.5mm |
Number of Conductors | 3 |
Wire Gauge (AWG) | 16 |
Cable Length (ft.) | 1 |
Shipping Dimensions (hwd / in.) | 10.00 x 7.10 x 0.10 |
Shipping Weight (lbs.) | 0.20 |
ENVIRONMENTAL
Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Operating Humidity Range | 10% to 65% RH |
Storage Humidity Range | 10% to 65% RH |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images