Part Number: PDU40TDUAL

Dual-circuit PDU ideal for delivering 120V single-phase AC power to servers and networking equipment with dual redundant power supplies or any application that requires high capacity in a compact form factor.
- Functions as 2 independent 16A PDUs in one housing
- Dual NEMA L5-20P/5-20P inputs with 10-ft. (3.05 m) cords
- 40 NEMA 5-15/20R outlets in 2 separate circuits
- Switchless design prevents accidental shutdown
- Supports toolless 0U vertical button-mounting
- 2-year limited warranty
Overview
The PDU40TDUAL 3.8kW Single-Phase Dual-Circuit 120V Basic PDU works as two independent PDUs in a single housing, perfect for networking, telecom, security, audio/video and sound reinforcement applications. Ideal for high-density network equipment with dual redundant input cables, it features 40 NEMA 5-15/20R outlets split evenly into two separate power circuits.
Each power circuit, including its input plug, power cord, breaker and outlets, is color-coded black or gray for easy identification. Both 10-ft. (3.05 m) power cords feature NEMA L5-20P input plugs and come with optional adapters to convert them to NEMA 5-20P plugs, which are not color-coded. Connect the plugs to separate mains input power sources, generators or protected UPS systems to distribute AC power to connected equipment.
The switchless design prevents an accidental shutdown, which could lead to costly downtime. Dual 20A circuit breakers protect connected equipment from dangerous overloads. The 70-inch all-metal housing supports toolless 0U vertical mounting in EIA-standard 19-inch racks, as well as on a wall or workbench or under a counter with user-supplied hardware.
Features
- Ideal for high-density network equipment with dual redundant input cables
- 40 NEMA 5-15/20R outlets in 2 breakered power circuits
- 70 in. all-metal housing
Dual Input Connectors
- NEMA L5-20P input plugs with 10-ft. (3.05 m) cords
- Included adapters convert plugs to NEMA 5-20P, if desired
- Plugs connect to separate external AC power sources
Dual Independent Power Circuits
- Circuits include input plug, power cord, circuit breaker and outlets
- Color-coded black or gray for easy identification
- 20A circuit breakers protect outlets against overloads
Switchless Design
- Prevents accidental shutdowns and costly downtime
Versatile Installation Options
- Supports toolless 0U vertical mounting in EIA-standard 19 in. racks
- Also mounts on wall, workbench or under a counter with user-supplied hardware
Specifications
OVERVIEW
UPC Code | 037332128409 |
PDU Type | Basic |
INPUT
Input Phase | Single-Phase |
PDU Input Voltage | 120 |
Recommended Electrical Service | Two single-phase 20A 120V circuits |
Maximum Input Amps | 16 |
Maximum Input Amps Details | 20A maximum per circuit (Agency de-rated to 16A per circuit continuous) |
Input Connection Type | NEMA 5-20P; NEMA L5-20P |
PDU Plug Type | NEMA 5-20P; NEMA L5-20P |
Input Cord Details | Set of two input power cords; Grey-color input cord powers grey-color outlets; Black-color input cord powers black-color outlets |
Input Cord Length (ft.) | 10 |
OUTPUT
Output Capacity Details | 3.8kW total - 1.9kW per circuit (120V); 32A maximum total (16A maximum per circuit); 16A max per 5-15/20R outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacle Details | 20 grey-color outlets are powered via the grey-color input cable; 20 black-color outlets are powered via the black-color input cable |
Output Receptacles | (40) 5-15/20R |
Output Nominal Voltage | 120V |
Overload Protection | Two 20A circuit breakers; Grey-color circuit breaker protects grey-color outlets; Black-color circuit breaker protects black-color outlets |
PHYSICAL
Material of Construction | Aluminum |
Rack Height | 0U |
Form Factors Supported | Zero U vertical rackmount, wallmount, raceway, workbench and more |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 2.40 x 4.80 x 72.44 |
Shipping Weight (lbs.) | 9.31 |
Unit Dimensions (hwd / in.) | 70.240 x 1.500 x 3.340 |
Unit Weight (lbs.) | 8.16 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
Relative Humidity | 5% to 95% non-condensing |
Operating Elevation | 0-10000 ft. (0-3000 m) |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1 |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management |
WEXT2C | Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management |
WEXT3C | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Videos
- How to Choose a PDU: Basic PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-basic-pdus/75340
Product Images