Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$314.85 Avg. Price

Tower desktop UPS monitors and maintains AC line power with automatic voltage regulation (AVR), surge, noise, and battery backup for essential home/office/network or home theater equipment.

  • Desktop tower extended-run UPS sets up in minutes to start backing up your equipment
  • Keeps power running during outages to allow time for safe system shutdown
  • Protects up to 6 devices against blackouts, brownouts, overvoltages, surges and line noise.
  • Home-friendly alarm remains silent in backup mode, sounding only when imperative
  • ENERGY STAR 2.0-certified to save electricity, lower costs and protect the environment
  • 3-year limited warranty

Features

1440VA/940W/120V Battery Backup for PC Networks, Security Systems or Digital Signage
This OmniVS® line-interactive UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage your valuable electronics or destroy data. The OMNIVS1500XL is ideal protection for your home office, media center or commerce components, including gaming PCs, routers, printers, HDTVs, Blu-ray players, game consoles, ATMs, security systems, small business phone systems and digital signage equipment.

Reliable, Expandable Battery Backup Keeps You Operational Through Power Outages
The field-replaceable, hot-swappable battery module allows you to work through short power failures and give you enough time to safely save files and shut down your system in case of a prolonged blackout. Extra runtime is available by connecting one optional extended battery module (BP24V15RT2U, sold separately).

NEMA 5-15R Outlets Protect Your Connected Components
Six 5-15R outlets provide battery backup, surge protection and voltage regulation for your computer, monitor and other crucial components. The other two 5-15R outlets provide surge suppression only for printers, speakers and other desktop equipment regarded as non-essential during a blackout. 

Automatic Voltage Regulation (AVR) Corrects Low- and High-Voltage Conditions
AVR protects your equipment from incremental hardware damage, data loss and performance problems caused by brownouts and overvoltages. The OMNIVS1500XL maintains regulated 120V nominal output during brownouts and overvoltages from 89V to 145V while keeping the battery fully charged and ready to take over in case of power failure.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

ENERGY STAR-Certified to Help You Save Money and Protect the Environment
By meeting strict U.S. Department of Energy and U.S. Environmental Protection Agency requirements, this ENERGY STAR 2.0 UPS system provides high operational efficiency to signal a reduction in BTU emissions, save on utility and cooling costs and help protect the environment.

Home-Friendly Silent Alarm and Touchscreen LCD Keep You Informed 24/7
The UPS remains silent in both line and battery backup modes. The alarm sounds only to report low battery, battery replace, overload and fault condition. The touchscreen LCD offers five screens of UPS and site power information when the UPS is operating in either on-line or battery power mode. It displays vital voltage, frequency, load and battery data, as well as critical fault status.

Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a computer running Tripp Lite’s free downloadable PowerAlert® software to enable safe unattended file saves and system shutdown in case of a prolonged power failure. Cables are included.

Compact Housing Compatible with Easy Desktop Installation
The space-saving ABS tower fits on a desktop, shelf or any other flat surface convenient to your workstation or home theater. The power cord with NEMA 5-15P plug connects to any compatible AC outlet. A built-in fan regulates the internal temperature to help prevent overheating.

Package Includes

  • 1440VA 940W 120V Line-Interactive UPS
  • USB cable
  • DB9 cable
  • Owner’s manual
Energy Star certified RoHS compliant

Specifications

OVERVIEW
UPC Code037332119735
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)12A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P
UPS Input Cord Length (ft.)5
Recommended Electrical Service15A 120V
OUTPUT
Output Capacity (VA)1440
Output Capacity (kVA)1.44
Output Capacity (Watts)940
Output Capacity (kW)0.94
Output Capacity Details940W watts maximum when used with internal batteries or 1 BP24V15RT2U battery pack; Output is reduced to 600W maximum in all other external battery pack configurations
Nominal Voltage Details120V nominal output in battery mode
Frequency Compatibility50 / 60 Hz
Output Voltage Regulation (Line Mode)120V (+6% / -12%)
Output Voltage Regulation (Battery Mode)120V (±10%)
UPS Output Receptacles (Surge Suppression Only)6 UPS outlets, 2 surge-only outlets
Hot-Swap PDU optionsPDUB15 (2U / 8 5-15R outlets)
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported120V
Output Receptacles(8) 5-15R
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  3 min. (940W)
Runtime Half Load (min.)  9.5 min. (470W)
Expandable RuntimeYes
External Battery Pack Compatibility   BP24V15RT2U  (limit 1)
DC System Voltage (VDC)24
Battery Recharge Rate (Included Batteries)8 hours (10% to 90%)
Battery AccessBattery access door
Internal UPS Replacement Battery CartridgeReplaceable internal batteries (see manual)
Battery Replacement DescriptionHot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 89 to 145V
Overvoltage Correction  Input voltages between 132V and 144V are reduced by 15%
Undervoltage Correction  Input voltages between 89V and 107V are boosted by 18%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayTouchscreen LCD reports input voltage, output voltage, load percentage, battery charge percentage and overload status
SwitchesPower off/on switch
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmUPS remains silent in battery backup mode; Alarm sounds only to report low-battery, fault, overload and replace-battery conditions
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating316
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorTower
Cooling MethodLoad-controlled Fan
Installation Form Factors Supported with Included AccessoriesTower
Primary UPS Depth (mm)381
Primary UPS Height (mm)191
Primary UPS Width (mm)140
Shipping Dimensions (hwd / in.)11.70 x 9.30 x 19.50
Shipping Weight (lbs.)33.00
UPS Housing MaterialABS
UPS Power Module Dimensions (hwd, in.)7.5 x 5.5 x 15
UPS Power Module Weight (kg)14.61
UPS Power Module Weight (lbs.)32.2
Unit Dimensions (hwd / in.)7.500 x 5.500 x 15.000
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0 to 90%, non-condensing
AC Mode BTU / Hr. (Full Load)  51.3
AC Mode Efficiency Rating (100% Load)98.4
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  480
COMMUNICATIONS
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/poweralert
Communications CableUSB and DB9 serial interface cables included
Network Management Card DescriptionNetwork management not supported
Communications Interface(1) DB9 Serial; (1) USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  6 milliseconds typical (10 milliseconds max)
Low Voltage Transfer to Battery Power (Setpoint)89
High Voltage Transfer to Battery Power (Setpoint)145
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Automatic Voltage Regulation (AVR); Expandable battery backup; Hot swappable batteries; Surge/noise protection
APPLICATIONS
UPS ApplicationsHome/Office Desktop; High-End Desktop/Small Network
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 107.3 (Canada); ICES (Canada); NOM (Mexico); RETIE (Colombia); UL 1778
Product ComplianceENERGY STAR Qualified; FCC Part 15 Class A (USA); FCC Part 15 Class B (USA); FCC Part 68; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$200,000 Ultimate Lifetime Insurance 

Questions & Answers

The OMNIVS1500XL does not provide a pure sine wave. It provides a PWM sine wave.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

UPS Battery Packs

  Model Number Description
External 24V 2U External Rack/Tower Battery Pack for Select UPS Systems (BP24V15RT2U) BP24V15RT2U BP24V15RT2U External 24V 2U External Rack/Tower Battery Pack for Select UPS Systems (BP24V15RT2U)
External 24V 2U Rack-Mount Battery Pack for Select UPS Systems (BP24V28-2U) BP24V28-2U BP24V28-2U External 24V 2U Rack-Mount Battery Pack for Select UPS Systems (BP24V28-2U)
External 24V 3U Rack/Tower Battery Pack for Select UPS Systems (BP24V70-3U) BP24V70-3U BP24V70-3U External 24V 3U Rack/Tower Battery Pack for Select UPS Systems (BP24V70-3U)

Power Distribution Units (PDUs)

  Model Number Description
1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount PDUB15 PDUB15 1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount
100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall PDUB151U PDUB151U 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall

TV/Monitor Mounts

  Model Number Description
CPU / Computer Mount for Desks and Rails DCPU1 DCPU1 CPU / Computer Mount for Desks and Rails

Services & Extended Warranties

Preventive Maintenance

Part Number Description
TL0005NXXX6009UC UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS
TLWFLN72XX2509UC 2-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN73XX2509UC 3-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN75XX2509UC 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems

Extended Warranty

Part Number Description
TL5SW5Y1750UC 5-Year Extended Warranty Smart & SMX 1401-1750 VA UPS systems

Unpacking & Assembly

Part Number Description
TLAS00NXXX6009UC UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Installation

Part Number Description
TLSU05NXXX6009UC UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.