Part Number: N302-010

- Premium PVC 62.5/125µm multimode patch cables
- Attenuation loss meets or exceeds the latest industry standards
- Loop-back cables provide an easier, "single-person" solution for testing fiber optic cable systems
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This multimode duplex fiber optic ST/ST Ethernet cable is manufactured from 62.5/125 zipcord fiber. The cable has ST connectors on each end, a PVC jacket and is FDDI and OFNR rated. Duplex multimode fiber is most commonly used in LAN applications.
Features
- Manufactured from 62.5/125 duplex (zipcord) fiber
- PVC jacket
- Length: 10-ft. (3.05 m) Connectors: 2 ST connectors on each end
- Insertion loss testing performed on every connector (0.2db typical) and provided with cable
- Beveled edge on ends of glass makes insertion of plug a breeze
- Fiber made from glass (not a polymer)
- Color coded shrouds identify transmit and receive
- Duplex multimode fiber is most commonly used in LAN applications where links are typically 10-ft. (3.05 m) or less
- Fiber optic distributed data interface (FDDI) rated
- OFNR (riser rated)
System Requirements
- Any fiber optic hardware or NIC card requiring multimode duplex cable with ST/ST connectors
Package Includes
- 10-ft. (3.05 m)duplex MMF cable ST/ST 62.5/125 fiber
Specifications
OVERVIEW
UPC Code | 037332013231 |
Technology | Multimode |
Optical Mode | OM1 |
CONNECTIONS
Side A - Connector 1 | ST DUPLEX (MALE) |
Side B - Connector 1 | ST DUPLEX (MALE) |
Endface Polish | PC |
PHYSICAL
Cable Jacket Color | Orange |
Connector Color | Black |
Cable Jacket Material | LSZH |
Cable Jacket Rating | OFNR |
Clad Diameter (microns) | 125 |
Core Diameter (microns) | 62.5 |
Number of Fibers | 2 |
Cable Length (ft.) | 9.8 |
Cable Length (in.) | 120 |
Minimum Bend Radius | 20 mm (Dynamic); 10 mm (Static) |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.11 |
Fiber Cable Length | 3M (9.8 ft) |
ENVIRONMENTAL
Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Operating Humidity Range | 5% to 85% RH, Non-Condensing |
Storage Humidity Range | 35% to 65% RH, Non-Condensing |
COMMUNICATIONS
Attenuation @ 850NM | 3.0 dB/km |
Insertion Loss | ≤ 0.20 dB |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Videos
- Fiber Optic Patch Cables
https://tripplite.eaton.com/video/fiber-optic-patch-cables/52160
Product Images