Part Number: U338-000-SATA
This Model has been retired and has not been replaced. More information for the U338-000-SATA is available on the model support page
Overview
The U338-000-SATA USB 3.0 SuperSpeed to SATA III Adapter allows connection to a Serial ATA Hard drive (2.5" / 3.5"). Configure hard drives without having to install them first, or pull data from a crashed computer hard drive to a new computer. The unit features a 22-pin SATA Data + Power connector and USB 3.0 Micro-B connector. Works with any 2.5 in. to 3.5 in. SATA Hard Drive. The U338-000-SATA is compatible with Windows (up to 10) and macOS, and can be connected to older USB generation computers.
Features
- USB 3.0 and below compliant
- SATA III ( 6Gbps ) and below compliant
- Supports Plug-and-Play...No Drivers or Software needed
- Supports LBA-48 bit ( Logical Block Addressing )
- Supports USB Mass Storage Class Bulk-Only Transport
- 22-Pin SATA Data + Power connector
- Compatible with 2.5" / 3.5" SATA Hard drives
- Supports drives up to 4TB
- Compatible with Windows (up to 10), Mac, Linux
System Requirements
- Computer with USB 3.0 port ( 2.0 and 1.1 compatible, but at slower transfer speeds )
- SATA 2.5" or 3.5" Hard Drive
Package Includes
- U338-000-SATA USB 3.0 SuperSpeed to SATA III Adapter
- USB 3.0 Micro-B Cable, 2.5 ft.
- External Power Supply with NEMA 1-15P Plug ( Input: 100-240V, 50/60Hz, 0.8A; Output: 12V, 2A )
Specifications
OVERVIEW
UPC Code | 037332182135 |
Technology | SATA/eSATA |
POWER
AC Adapter | Input: 100-240V, 50/60Hz, 0.8A; Output: 12V, 2A |
CONNECTIONS
Side A - Connector 1 | USB 3.0 A (MALE) |
Side B - Connector 1 | 22 PIN SATA + POWER (FEMALE) |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 3.00 x 3.20 x 5.00 |
Shipping Weight (lbs.) | 0.56 |
ENVIRONMENTAL
Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images