Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 12/29/2020

Features

  • Works with a B13 or B13 Transmitter Unit to extend a VGA video and audio signal up to 300-ft. from the source
  • Extends a 1440 x 900 video and audio signal up to 150-ft, or a 1024 x 768 video and audio signal up to 300-ft.
  • 24AWG, Solid Wire Cat5e/6 cable (such as Tripp Lite's N20 Cat6 cables) is required to achieve maximum distance and resolution
  • Power is supplied via the included USB Micro-B cable; no external power supply required
  • Features built-in equalization and gain controls to adjust the video image
  • All operating systems supported
  • Plug and play; no software or drivers required
  • HDCP and EDID compliant
  • Ideal for digital signage installations for retail, schools, churches, etc.
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • B132-100A-SR
  • USB Micro-B cable
  • Screwdriver for EQ/Gain adjustment
  • Owner's Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332185563
Product TypeReceiver
TechnologyVGA/SVGA; Stereo Audio; Cat5/5e; Cat6
VIDEO
Max 720P Range (ft)150
HDR SupportNo
3D Video SupportedNo
Maximum Signal Range (ft)300
POWER
Power Over Cable (PoC) SupportNo
CONNECTIONS
Number of Ports1
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1HD15 (FEMALE)
Side B - Connector 23.5MM (FEMALE)
PHYSICAL
ColorWhite
Number of Displays1
Shipping Dimensions (hwd / in.)6.14 x 4.80 x 1.30
Shipping Weight (lbs.)0.37
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
COMMUNICATIONS
Max 1024 x 768 Range (ft)300
Max 480P Range (ft)300
Max 1440 x 900 Range (ft)150
Max 480i Range (ft)300
Max 640 x 480 Range (ft)300
Max 800 x 600 Range (ft)300
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension SupportNo
Built-In EqualizerNo
Driver RequiredNo
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.