Part Number: BP36V27-2US

- Connects to expandable 36V DC UPS systems for extended runtime
- Daisy-chain connector supports additional battery packs for even longer runtime
- Optional-use detection jacks auto-configure select UPS systems for quicker setup
- Mounts in 2U of space in 19 in. rack using included 4-post installation hardware
- Supports 2-post rack, 2-point rail, wall or tower installation with optional accessories
- 2-year limited warranty
Features
System Requirements
- Compatible with SMART1000RMXL2U, SMART1200XLHG, SMART1500RMXL2UA, SMART1500RMXLN, SMART1500XL, SMX1200XLHG, SMX1500XLRT2U and other UPS systems that specify the use of this battery pack
Package Includes
- BP36V27-2US 36V External Battery Pack w/attached DC cabling
- Rack-mounting hardware
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332181770 |
INPUT
Input Phase | Single-Phase |
BATTERY
DC System Voltage (VDC) | 36 |
UPS Connection | Attached 18in. / 457mm 6AWG cable with 50A gray 2-point DC connector |
Typical Battery Lifespan | 3-6 years typical (North America) |
PHYSICAL
Material of Construction | Steel |
Rack Height | 2U |
External Battery Pack Form Factor | Rack/Tower |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM ) |
Minimum Required Rack Depth (inches) | 26 |
Optional Mounting Accessory Notes | Optional 2-9USTAND enables upright tower UPS placement; 2POSTRMKITWM enables wall-mount and 2-post rackmount installation; 4POSTRAILKITWM enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm); UPSHDEARKIT enables installation in 2 or 4-post racks using front vertical rails only, without rear support |
Shipping Dimensions (hwd / in.) | 9.50 x 26.50 x 28.50 |
Shipping Weight (lbs.) | 105.00 |
Unit Dimensions (hwd / in.) | 3.430 x 17.320 x 22.600 |
Unit Weight (lbs.) | 68.91 |
Mounting Details | Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); UKCA |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Questions & Answers
Accessories
UPS Battery Packs
Model Number | Description | |
---|---|---|
BP24V15RT2U | External 24V 2U External Rack/Tower Battery Pack for Select UPS Systems (BP24V15RT2U), TAA |
Accessories
Model Number | Description | |
---|---|---|
2-9USTAND | 2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems | |
2POSTRMKITWM | 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems | |
4POSTRAILKITWM | SmartRack 4-Post 1U Universal Adjustable Shelf Kit for Wall-Mount Racks | |
UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
TL5SW5Y1750BC | 5-Year Extended Warranty and Technical Support for Smart & SMX 0-1750 VA External Battery Modules (EBMs) |
WEXT1K | Extended Warranty and Technical Support for Select Products – Cooling, KVM, PDUs, Power Inverters |
WEXT2K | Extended Warranty and Technical Support for Select Products – KVM, PDUs, Power Inverters |
WEXT3K | Extended Warranty and Technical Support for Select Products – KVM, PDUs, Inverters |
Preventive Maintenance
Part Number | Description |
---|---|
TLWEBN72XX7000BC | 2-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
TLWEBN75XX7000BC | 5-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
Emergency Service; Preventive Maintenance
Part Number | Description |
---|---|
TLWEBN73XX7000BC | 3-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Product Images