. .

United States [Change]   

Current Promotions for United States

SmartRack Enclosures INSTANT REBATES up to $50
SmartRack™ Enclosures

  • Toolless keyhole mounting for PDUs & cable management
  • Easy indexing system simplifies adjustable mounting rail installation
  • Split rear doors & new dual side panels perfect for co-location (excluding 25U models)
  • 3000-lb. load capacity
Tripp Lite Model Instant Rebate Rack Spaces
SR48UB $50 48U
SR42UB $50 42U
SR42UBSP1 $50 42U (Shock Pallet)
SR42UBKD* $50 42U (Knockdown)
SR25UB $25 25U
SR25UBSP1 $25 25U (Shock Pallet)
*All models except SR42UBKD ship fully assembled.

Power Distribution Units New Lower Prices on Select Power Distribution Units

Reliable power distribution with advanced load management options

  • Digital current meter display shows total power consumption of connected equipment in amps
  • NET models include built-in network interface for remote monitoring, individual outlet control and more
  • HV models provide up to 208/240V 30A maximum total capacity
  • Prices cut up to $96
Tripp Lite Model Amps Outlets Input
Horizontal Switched, Metered PDU with Auto Transfer Switching
PDUMH20ATNET 20A 12 x 5-15/20R L5-20P
Horizontal Switched, Metered PDUs
PDUMH30NET 30A 16 x 5-15/20R L5-30P
PDUMH30HVNET 30A 16 x C13 L6-30P
PDUMH20HVNET 20A 8 x C13 L6-30P
PDUMH15HVNET 15A 8 x C13 C14 Inlet
Horizontal Metered PDU
PDUMH20 20A 12 x 5-15/20R L5-20P
Vertical Switched, Metered PDUs
PDUMV30HVNET 30A 24 (20 x C13/4 x C19) L6-30P
PDUMV20HVNET 20A 24 (20 x C13/4 x C19) L6-20P
Vertical Metered PDUs
PDUMV20HV 20A 38 (32 x C13/6 x C19) L6-20P
PDUMV30HV 2 x 15A 30 (24 x C13/6 x C19) L6-30P
Basic PDUs (No Meter)
PDUV30HV 30A 6 x C19, 32 x C13 L6-30P
PDU12IEC 16A 2 x C19, 12 x C13 C20 Inlet

To Order Now, Click on the Logo of Your Preferred Reseller:

CDW PC Connection Insight Zones

Instant rebates valid 4/1/09 – 6/30/09.