Part Number: U224-1R4-R TAA
- Local transmitter unit features 3 USB 2.0 ports
- Remote receiver unit features 1 USB 1.1 port
- Locate a USB 1.1 peripheral up to 150-ft. (45.72 m) from your computer
- Plug-and-play; no software or drivers required
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
Overview
The U224-1R4-R is a kit that includes a 3-port USB 2.0 local transmitter unit and a 1-port USB 1.1 remote receiver unit. Connect up to three USB 2.0 devices to the local transmitter, while extending an additional USB 1.1 peripheral up to 150 feet (45.7 meters) from your computer. Simply plug the transmitter into the USB port on your computer, connect your USB peripherals and run Cat5e/Cat6 cable up to 150 feet to the remote receiver unit and connected device. Plug-and-play; no software or drivers required. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Features
- Local transmitter unit features 3 USB 2.0 ports
- Remote receiver unit features 1 USB 1.1 port
- Locate a USB 1.1 peripheral up to 150-ft. (45.72 m) from your computer
- Uses readily available Cat5e/Cat6 patch cable
- Plug-and-play; no software or drivers required
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332146694 |
Product Type | Hub |
Technology | USB 2.0 (High Speed) |
Host Connector | USB A (MALE) |
VIDEO
Number of Monitors Supported | 0 |
Extended Mode | No |
Mirror Mode | No |
DATA
Data Ports | (4) USB A (FEMALE) |
Data Ports Details | (4) USB-A - USB 2.0 |
POWER
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A |
CONNECTIONS
Number of Ports | 4 |
Side A - Connector 1 | USB A (MALE) |
Side A - Connector 2 | RJ45 (FEMALE) |
Side B - Connector 1 | (4) USB A (FEMALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
PHYSICAL
Color | Black |
Receiver Unit Height (in.) | 0.9 |
Receiver Unit Width (in.) | 1.8 |
Receiver Unit Depth (in.) | 2.6 |
Shipping Dimensions (hwd / in.) | 2.30 x 5.90 x 8.90 |
Shipping Weight (lbs.) | 0.80 |
Transmitter Unit Depth (in.) | 3.3 |
Transmitter Unit Height (in.) | 0.9 |
Transmitter Unit Width (in.) | 2.4 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
FEATURES & SPECIFICATIONS
USB Hub Ports | Yes |
Number of USB Hub Ports | 4 |
USB Specification | USB 2.0 (up to 480 Mbps) |
STANDARDS & COMPLIANCE
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N001-025-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 25 ft. (7.62 m) | |
N001-050-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 50 ft. (15.24 m) | |
N001-075-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 75 ft. (22.86 m) | |
N001-100-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 100 ft. (30.5 m) | |
N001-150-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 150 ft. (45.72 m) |
USB Cables
Model Number | Description | |
---|---|---|
U024-006 | USB 2.0 Extension Cable (A M/F), 6 ft. (1.83 m) | |
U024-010 | USB 2.0 Extension Cable (A M/F), 10 ft. (3.05 m) |
USB Extenders
Model Number | Description | |
---|---|---|
B202-150 | 1-Port USB over Cat5/Cat6 Extender, Transmitter and Receiver, up to 150 ft. (45.72 m), TAA |
Documents & Downloads
Documentation
Product Literature
Product Images