Part Number: B157-002-VGA TAA
Converts and splits a DisplayPort video signal for display on two VGA monitors, projectors or televisions at the same time. Ideal for offices, conference rooms, retail settings, trade shows and classrooms.
- Supports video resolutions up to 1080p @ 60 Hz (1920 x 1080)
- Included USB Micro-B cable supplies power to unit
- Works with all operating systems
- Compact enough for easy carrying in backpack or laptop bag
- Plug and play—no software or drivers required
- 3-year limited warranty
Overview
Features
- Ideal for offices, conference rooms, trade shows and classrooms
- Built-in DisplayPort cable connects to source
- Included USB Micro-B cable supplies power to splitter
- Save money on new DisplayPort displays or docking stations
- Supports video resolutions up to 1080p @ 60 Hz (1920 x 1080)
- Complies with HDCP, EDID and DDC
- LEDs indicate whether splitter is powered on and transmitting signal to connected displays
- Works with all operating systems
- Plug and play—no software, drivers or external power supply required
- Compact unit fits easily in backpack or computer bag
Specifications
OVERVIEW
UPC Code | 037332191496 |
Product Type | Splitter |
Technology | VGA/SVGA; DisplayPort |
Host Connector | DISPLAYPORT (FEMALE) |
VIDEO
Max Supported Video Resolution | 1920 x 1080 (1080p) @ 60Hz |
Max Supported Color Depth | 24-bit True Color |
3D Video Supported | Yes |
AUDIO
Audio Specification | 2.0-channel surround sound audio |
CONNECTIONS
Number of Ports | 2 |
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side A - Connector 2 | MICRO-USB B (FEMALE) |
Side B - Connector 1 | (2) HD15 (FEMALE) |
Connector Plating | Nickel |
Input x Output | 1 x 2 |
Daisy-chainable / Cascadable | No |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | (x2) Orange (Monitor Signal) |
PHYSICAL
Color | Black |
Material of Construction | Metal |
Wire Gauge (AWG) | 28 |
Cable Length (ft.) | 0 |
Shipping Dimensions (hwd / in.) | 1.70 x 7.90 x 5.60 |
Shipping Weight (lbs.) | 0.60 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Weight (lbs.) | 0.154 |
COMMUNICATIONS
EDID Compatible | Yes |
FEATURES & SPECIFICATIONS
MST Support | No |
Displayport Specification | 1.2 |
HDCP Specification | 1.3 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) | |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) | |
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) | |
P502-015 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 15 ft. (4.57 m) |
USB Cables
Model Number | Description | |
---|---|---|
UR05C-003-RARB | Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m) | |
UR05C-003-RB | Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images